Always-Listening, Voice Trigger Audio DSP System

Last Shipments

Overview

BelaSigna® R281 is an ultra-low-power voice trigger solution for a wide range of consumer electronic devices. In a typical application, BelaSigna R281 is "always listening" and will detect a single, user-trained trigger phrase, asserting a wake-up signal when this trigger phrase is detected.

"Always-on" key phrase detection with an average power consumption of less than 300 uW (not including the power consumption of the microphone) preserves Standby battery life.

BelaSigna R281 is an ultra-miniature solution that is available in both a 5 mm x 5mm QFN32 package and a 2.42 mm x 2.74 mm WLCSP package. It can be designed onto a single layer PCB with 4 mil routing and with a minimal amount of external components.

An external, I2C host controller is required to configure the device for operation.

Please note that this part is not recommended for new designs.

  • "Always Listening" Hands-Free Voice Trigger

  • Smartphones
  • Tablets
  • Wearables
  • Smart Watches
  • Portable Electronic Devices
  • Personal Communication Devices
  • Any device with an extremely low-power sleep mode which could benefit from "always listening" voice trigger technology

  • Ultra-Low-Power
  • Superior Performance
  • Mixed-Signal
  • Easy Design-In

Tools and Resources

Product services, tools and other useful resources related to BELASIGNA R281

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

DSP Core (bits)

Coprocessor Type

MIPS

Dynamic Range (dB)

RAM (kB)

Istandby Typ (µA)

Audio Inputs

Audio Outputs

Reference Price

BR281Q32A101V1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

QFN-32

3

260

REEL

5000

N

16

WOLA

60

-

-

160

1

0

Price N/A

More Details

BR281W31A101V1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

WLCSP-31

1

260

REEL

2500

N

16

WOLA

60

-

-

170

1

0

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

Product Support

If you're interested to learn about this onsemi product, contact sales by filling out the form below.